bkrnd-mg10-series
Image displaying Toshiba MG10-F Series High Capacity Cloud Storage HDD with 10-disk helium-sealed design and 7200 rpm for high-density cloud storage.

Toshiba MG10F Series Hard Disk Drives

  • 22TB, 20TB capacity models
  • Conventional Magnetic Recording (CMR) for broad compatibility
  • Industry-leading 10-disk helium-sealed design for superior storage density
  • Industry Standard 3.5-inch 26.1mm height Form Factor
  • 7,200 rpm Performance
Staff engaged in discussion, showing the ease of switching to Toshiba MG10-F Series High Capacity Hard Drive as an efficient enterprise solution.
Image displaying Toshiba MG10-F Series High Capacity Cloud Storage HDD with 10-disk helium-sealed design and 7200 rpm for high-density cloud storage.

It’s easy to switch to Toshiba.

We’ve made it easy for you to switch to the best, most cost-effective Enterprise HDDs for your business.
Make the switch to Toshiba HDDs today.

bkrnd-mg10-series
Toshiba MG10-F Series High Capacity HDD with CMR tech and standard 3.5-inch form factor, designed for broad compatibility and cloud-scale integration.

Toshiba MG10F Series Hard Disk Drives

  • 22TB, 20TB capacity models
  • Conventional Magnetic Recording (CMR) for broad compatibility
  • Industry-leading 10-disk helium-sealed design for superior storage density
  • Industry Standard 3.5-inch 26.1mm height Form Factor
  • 7,200 rpm Performance
HDD Icon

Massive Capacity

Up to 22 TB of Conventional Magnetic Recording (CMR) capacity. Available in SATA and SAS models with 512e or 4Kn Advanced Format Sector Technology.

shield icon

Enterprise Grade Reliability

Includes Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events (512e models).

Industry Leading Design

Industry Leading Mechanical Design

Industry-leading 10-disk helium-sealed design for superior storage density.

Drag Drop Icon

Toshiba Precision Laser Welding Technology

Seals helium inside the 10-disk mechanics to reduce aerodynamic drag and deliver a lower operational power profile.

ribbon icon

Lower Total Cost of Ownership (TCO)

Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO.

Rethink Your Data Storage Toshiba Enterprise HDDs

The MG10F Series provides 22 TB of conventional magnetic recording (CMR) capacity. The drive feature a 550 TB per year workload rating with 7,200 rpm performance in a 10-disk helium-sealed, industry-standard 3.5-inch form factor. The MG10F integrates easily into existing drive bays to help reduce the footprint and operational burden of cloud-scale storage infrastructure.

The MG10F supports File, Object and Block storage making it an excellent choice for business critical servers and storage systems. The MG10F Series delivers optimum storage capacity and application compatibility, with unsurpassed data reliability.

Toshiba MG10-F Series High Capacity Cloud Storage HDD supports file, object & block storage, built for cloud-scale capacity storage infrastructures.
MG10-F Series High Capacity Cloud Storage HDD is rated for a 550 TB/year workload and built for durable performance in enterprise storage systems. 

Harness the Power

  • Industry Standard 3.5-inch 26.1mm height Form Factor
  • 550 Total TB Transferred per Year Workload Rating
  • 7200 rpm Performance
  • Conventional Magnetic Recording (CMR) for broad compatibility
Learn More

Toshiba MG10F Series Hard Disk Drive

Specifications

Available Capacities 22 TB, 20 TB
Form Factor 3.5-inch
Buffer Size 512 MiB
Rotation Speed 7200 rpm
Maximum Data Transfer Speed
(Sustained)(Typ.)
271 MiB/s
Power Consumption
(Idle-A)
SAS: 4.82 W
SATA: 4.35W

MTTF/MTBF(AFR) 2 500 000 h (0.35%)
Weight (Max)
720g










Features

  • Up to 22/20 TB capacity
  • Conventional Magnetic Recording (CMR) for broad compatibility
  • Industry-leading 10-disk helium-sealed design for superior storage density
  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 7,200 rpm Performance
  • Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO
  • 550 Total TB Transferred per Year Workload Rating
  • Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events

Models

Capacity Interface Format Type Model Number
22 TB SAS-3.0 512e/4Kn* Standard MG10SFA22TE
22 TB SAS-3.0 512e/4Kn* SIE MG10SFA22TEY
22 TB SAS-3.0 512e/4Kn* SED MG10SFP22TE
22 TB SATA-3.3 512e/4Kn* Standard MG10AFA22TE
22 TB SATA-3.3 512e/4Kn* SIE MG10AFA22TEY
22 TB SATA-3.3 512e/4Kn* SED MG10AFP22TE
20 TB SAS-3.0 512e/4Kn* Standard MG10SFA20TE
20 TB SAS-3.0 512e/4Kn* SIE MG10SFA20TEY
20 TB SAS-3.0 512e/4Kn* SED MG10SFP20TE
20 TB SATA-3.3 512e/4Kn* Standard MG10AFA20TE
20 TB SATA-3.3 512e/4Kn* SIE MG10AFA20TEY
20 TB SATA-3.3 512e/4Kn* SED MG10AFP20TE


* Default format is 512e. Convertible to 4kn format.

Applications

  • Cloud-scale Server and Storage Infrastructure
  • Tiered Object Storage for Cloud Hybrid Cloud and Private Cloud
  • Scale-out File and Object Storage Infrastructure
  • Distributed files systems
  • OLTP (Online Transaction Processing) and HPC (High Performance Computing) applications
  • High Capacity RAID storage
  • Secure Enterprise Backup and Restore
  • Data Retention and Compliance Data Archives
  • Data Analytics
  • Centralized Surveillance
Toshiba MG10F Series High Capacity hard drive is designed for business-critical servers and storage systems requiring broad application compatibility. 

Documents

Name Date
Product Overview
PDF 220KB
11/2023
Product Manual
PDF 637KB
11/2023

It's Easy to Switch to Toshiba

 

Make the switch today

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.

Learn More
location-icon

Where to buy

Toshiba hard drives are currently available at select distributors.

Ways to Buy

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Use Cases

Why HDDs Still Play a Crucial Role in the Enterprise Storage Business

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.

Learn More

Behind the Scenes: HDDs’ Critical Role in Media and Entertainment

The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways

Learn More

Behind the Lens: How Surveillance Systems Increasingly Depend on HDDs

Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.

Learn More

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Source of Industry-leading : Toshiba Electronic Devices & Storage Corporation, as of January, 2019 for the 3.5-inch, 26.1mm height.
  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1 048 576  bytes.
  • MTTF / MTBF (Mean Time to Failure / Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • The HDDs which have any security function may not be available in the countries where the use of such HDDs is prohibited or limited due to export control and local regulations.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
will open in a new window Will open in a new window.
to top To Top